Mobile robot pod with cable grommet and handle
EX-01585With the mobile workstation, cobots can be used very easily for changing tasks at different locations. Four Jacking Castors make it easy to move the compact frame and to fix and level the robot island at any location. Adjustable Feet with Base Plates can also be used for stationary use.
The work surface with a large number of laterally open grooves supports the appropriate positioning of the robot arm and the workpieces. The lateral cable aperture with Brush Strip makes it easy to guide the cables to the respective position. The lower part of the frame is enclosed dust-tight. The lockable door protects the controller housed there from unauthorised access.
Note: Stability must be checked in line with the scale of the solution, mode of operation and the model of robot.